It looks like you are coming from United States, but the current site you have selected to visit is Uzbekistan. Do you want to change site?

Yes, please! No, keep me on the current site

Wededco Accessories Wedeco Headpiece of UV lamp

Overview Specifications Solutions
Overview

Overview

Product Features

N/A

Modified to allow pneumatic pipeline to be connected for pressure monitoring.

Specifications

Specifications

Specifications
Headpiece of UV Lamp
Materials of construction
Stainless steel
Dimensions
36 mm and 48 mm
Solutions