It looks like you are coming from United States, but the current site you have selected to visit is Uzbekistan. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications
Overview

Overview

Product Features
  • ​Ozone production of 0.5 to 20 lbs./day 3 to 400 g/hr
  • Compact skid mounted design
  • Low installation and maintenance requirements
  • Low investment and operating costs
  • High concentration ozone generation
  • Engineered for permanent operation

WEDECO "plug and play" OCS unit

​Wedeco Ozone Complete Systems (OCS) are designed to meet the customer requirements, and are a ready-to-install and easy to operate ozone unit with a high reliability. OCS units are ”plug and play” solutions for customers looking for easy process integration of ozone applications into their processes.

The system can work automatically after starting with the main switch or an external signal.

OCS units are equipped with an ozone monitor detecting ozone in ambient air, complies with CE-EMVG and ZH 1/474, and is pre-tested before shipment. All components are mounted on a stainless steel frame and are ready for connection.

Standard components of Wedeco OCS units are an ozone generator (up to GSO 30), feedgas supply via oxygen generator, introduction system with pump and injector, ambient air monitoring, electric controls with signal exchange, stainless steel frame with internal piping and wiring, and pipework and wiring. Optional accessories include ozone concentration monitoring (gas/water), reaction and degassing tanks in different sizes, residual ozone destruction in off gas, and stainless steel cabinet and piping.

Specifications

Specifications

 
 
General Information
OCS Systems Skid 1.1
OCS Systems Skid 1.2
OCS Systems Skid 2
OCS Systems Skid 3
Cooling water inlet temp
5-35°C; 41- 95°F
5-35°C; 41- 95°F
5-35°C; 41- 95°F
5-35°C; 41- 95°F
Ozone production, nominal [g O3/h] (ppd)
0,2 - 50
0,2 - 30
5 - 100
5 - 400
Feedgas
included
included
included
included
Feedgas inlet pressure
2,5 - 3,5 barg (g); (xxxx PSI(g))
2,5 - 3,5 barg (g); (xxxx PSI(g))
2,5 - 3,5 barg (g); (xxxx PSI(g))
2,5 - 3,5 barg (g); (xxxx PSI(g))
Dew point (feed gas)
< -70 °C; < -94 °F
< -70 °C; < -94 °F
< -70 °C; < -94 °F
< -70 °C; < -94 °F
Dimensions l x h x w (mm); l x h x w (ft)
1150 mm x 1710 mm x 700 mm
2150 mm x 1900 mm x 900 mm
950 mm x 1710 mm x 1040 mm
950 mm x 1710 mm x 950 mm
Cooling medium
Air / Water
Air / Water
Water
Water
 
 
System Components
OCS Systems Skid 1.1
OCS Systems Skid 1.2
OCS Systems Skid 2
OCS Systems Skid 3
System control
Siemens
Siemens
Siemens
Siemens
 
 
Technical Features
OCS Systems Skid 1.1
OCS Systems Skid 1.2
OCS Systems Skid 2
OCS Systems Skid 3
System regulation range
15 - 100 %
15 - 100 %
15 - 100 %
15 - 100 %
Humidity
< 70 %
< 70 %
< 70 %
< 70 %
Ambient air temperature (min, max)
5-35°C 41-95°F
5-35°C 41-95°F
5-35°C 41-95°F
5-35°C 41-95°F
Ozone installation location
Indoors
Indoors
Indoors
Indoors
Conformity
CE
CE
CE
CE
 
 
Standards and Remote Control and Alarms
OCS Systems Skid 1.1
OCS Systems Skid 1.2
OCS Systems Skid 2
OCS Systems Skid 3
PLC
Siemens
Siemens
Siemens
Siemens
Bus system
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Common outputs and alarms
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
 
 
Electrical Standards
OCS Systems Skid 1.1
OCS Systems Skid 1.2
OCS Systems Skid 2
OCS Systems Skid 3
Ozone electrical requirements
230 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
230 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
230 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
230 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
Protection class (cabinet / cell)
IP32
IP32
IP32
IP32
Power factor
0.95
0.95
0.95
0.95
 
 
Materials Of Construction
OCS Systems Skid 1.1
OCS Systems Skid 1.2
OCS Systems Skid 2
OCS Systems Skid 3
Enclosure
powder coated steel
powder coated steel
powder coated steel
powder coated steel
Painting
RAL 7035
RAL 7035
RAL 7035
RAL 7035
In contact with ozone
SS316 SS304
SS316 SS304
SS316 SS304
SS316 SS304
In contact with water
SS 316
SS 316
SS 316
SS 316
 
 
Options
OCS Systems Skid 1.1
OCS Systems Skid 1.2
OCS Systems Skid 2
OCS Systems Skid 3
PLC options
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Scada communication
Available
Available
Available
Available
Measurement
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Reaction tank
Available
Available
Available
Available
Air preparation
Available
Available
Available
Available
Cooling systems
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Ozone destructor
catalytic, thermal
catalytic, thermal
catalytic, thermal
catalytic, thermal
Oxygen generator
Available
Available
Available
Available
Ozone contacting
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Gas distribution system
automatic, manual
automatic, manual
automatic, manual
automatic, manual
Demistor
Available
Available
Available
Available