Overview Solutions Documentation & Tools
Overview

Overview

The OD series is comprised of optical high-resolution pulsers for cold and hot water C&I meters.

The following models are available:

  • OD 01 and OD 03 for cold water meters up to 50 °C
  • OD 02 and OD 04 for hot water meters up to 130 °C
  • OD 01 and OD 02 for flow indication and flow control
  • OD 03 and OD 04 for remote counters and batching systems
  • OD 02/EX for explosion hazardous areas
  • OD 07-L for data logging
  • OD 07-24V/S for direct connection to SPC or remote control systems
  • OD AM for connection of heat meters
Product Features
  • High resolution pulser
  • Standard pulse output
  • Pulse and direction signal
  • No battery required
  • External feed
  • OD with forward/reverse identification
  • Long cable up to 5 km
  • Electronic pulse output
  • Compatible to a wide range of devices like FM1D/K and FM2D/K
  • Ideal for frequency converters

For more information about this product, please download the data sheet.

Benefits to you

  • Senses flow pulses and direction
  • Fits to meter without breaking the meter seal
Documentation & Tools

Documentation & Tools