Overview Solutions Documentation & Tools
Overview

Overview

The M-Bus system components allow remote reading of M-Bus Meters via wire, Ethernet or GPRS.

Product Features
  • Modular system
  • M-Bus Master CMeX 11
    • M-Bus Extenders/Masters
    • 32,64,128 and 256 slaves
    • RS-232 option
  • M-Bus GPRS Master CMe2100
    • DIN-mounted
    • GSM/GPRS M-Bus master
    • Designed for ABB electricity meters
    • 8 M-Bus slaves
    • E-Mail, FTP, HTTP and SMS
    • Transparent M-Bus over GPRS and GSM
  • M-Bus Ethernet Master CMe3000
    • DIN-mounted
    • Ethernet TCP/IP RJ45 M-Bus master
    • 8 M-Bus slaves
    • Transparent M-Bus
  • M-Bus Micro-Master
    • Small M-Bus Master with serial or USB interface to configure or to readout a small installation with a laptop computer

For more information about this product, please download the data sheet.

Benefits to you

M-Bus Master CMeX 11

  • Connects via IR with CMe products
Documentation & Tools

Documentation & Tools