Eclipse Professional Range Eclipse Glycol (EG/PG % volume) Handheld Refractometer

SKU: 45-46
Overview Documentation & Tools ;
Overview

Overview

Eclipse % Ethylene Glycol, % Propylene Glycol 0-60 refractometer for controlling the blend ratios of heat transfer fluids made up of glycol in water and as used in solar water heating circulation loops, air-conditioning plant and even pasteurisers within the dairy and food industries. The glycol scale used is based upon the relationship between concentration and RI for two component mixtures of ethylene of propylene in water.

Product Features
  • Range: 0-60 Glycol
  • Resolution: 2.5
  • Clear “easy-to-read” scales
  • Smooth eyepiece adjustment
  • Calibration adjustment
  • Well balanced in the hand
  • Durable rubber grip
  • Replaceable prism flap
  • IP65 water resistant

Eclipse refractometers are Made in the UK by Bellingham & Stanley and recognised as one of the world’s most reliable and robust optical refractometers on the market today.

Documentation & Tools

Documentation & Tools

Specification