Eclipse Professional Range Eclipse 0-50 Brix Nectar Handheld Refractometer

SKU: 45-81
Overview Documentation & Tools ;
Overview

Overview

The Eclipse Nectar 0-50 refractometer is a high quality refractometer for environmental monitoring. Nectar samples taken by entomologists and zoologists from plant stamen may be measured accuratley by this specialist low volume model. Includes carrying case.

Product Features
  • Low Volume (Nectar <1-micro-liter)
  • Range: 0 to 50 Brix
  • Division: 0.5
  • Simple zero adjust with lock
  • Shaded field of view for distinction
  • High precision, clear scale
  • Easy-clean prism
  • Unique sample 'dribble' feature
  • Light weight
  • Anti-roll supports
  • Push-on prism flap

The Eclipse Nectar 0-50 refractometer scales used together with the Eclipse 45-80 Brix Nectar Handheld Refractometer tend to cover all the samples likely to be encountered. The low volume performance of the hand-held refractometer is achieved by using a special prism flap which has a precision machined face that enables very close contact with the prism and hence a very thin film of sample.

The low volume performance of this modified Eclipse refractometer is achieved by using a special prism flap which has a precision machined face enabling extremely close contact with the prism and hence a very thin film of sample.

Documentation & Tools

Documentation & Tools

Specification