TAK Smart UV disinfection system

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • UV system suited for disinfection of wastewater, aquaculture, process water, and water reuse in open channels
  • 1,000 m³/h (6.5 MGD) maximum flow rate
  • Validated performance by state-of-the-art bioassay in compliance with USEPA’s UVDGM (2006), IUVA Protocol (2011) 
  • High efficiency Ecoray UV lamp and ballast technology
  • OptiDose Control - Xylem's Wedeco true intensity based control philosophy using an ÖNORM-certified UV intensity sensor
  • EcoTouch - operator-friendly UV system controller with SCADA communication 
  • Chemical-free, automatic, mechanical wiping system 
  • Modular system and numerous features for customized design

Energy efficient and easy to maintain

Xylem's Wedeco TAK Smart UV system makes the disinfection of low wastewater flows as easy and cost-effective as possible, without any compromise in quality or flexibility. The TAK Smart is the perfect fit for small to medium effluents of varying wastewater qualities, from sewer overflows to tertiary wastewater reclamation.

The TAK Smart lamp modules are engineered for long-term use, while the compact UV lamp arrangement allows for highly concentrated power in a small space. The result is guaranteed disinfection performance even with larger volume flows and low UV transmittance (UVT) from the wastewater. 

For improved economics and maximum sustainability, TAK Smart units employ low-pressure, high-output, amalgam Ecoray UV lamps and ballasts. The low lamp count, coupled with the long service life of Ecoray lamps, result in exceptionally low maintenance costs. Used in combination with the variable power option, the Ecoray technology results in excellent energy efficiency under all operating conditions. Particularly in dimmed mode, they realize average energy savings of up to 20% compared to existing technologies. Additionally the sensor-controlled OptiDose monitors operating conditions in real time, including flow, UV transmittance, and UV intensity. Then, with proven control logic, OptiDose adjusts the energy consumption to the minimum needed to meet dosing requirements. No assumptions are made regarding process parameters, ensuring cost savings and disinfection confidence at all times.

The Wedeco TAK Smart UV system also maximizes operator usability with minimum maintenance. The EcoTouch controller unifies all sensor signals, alarms, SCADA connectivity, and OptiDose closed loop control for easiest monitoring and control.

Customizable, ready-to-assemble systems

Ready to assemble, the TAK Smart is available in seven sizes to match specific site requirements. It can either be installed into a concrete channel or comes together with a stainless steel channel. Beside single bank arrangements, double UV bank arrangements are possible for redundancy or higher dose requirements. 

Electric components like ballast cards are separated from UV lamp modules for easy maintenance and operational stability. Cabinets are rated for both indoor and outdoor service, even at high ambient temperatures, with an optional stainless steel enclosure and air conditioning, providing flexibility in plant construction or retrofitting.

Cleaning is simple and safe thanks to the TAK Smart’s automatic, chemical-free wiper system. The excellent cleaning performance of the wiping system has been confirmed by independent institutions and significantly reduces the formation of deposits.

To meet the highest UV disinfection standards, the system has been extensively tested in line with the latest IUVA protocol for the disinfection of secondary treated effluents. It even meets the most stringent validation requirements as outlined in the USEPA’s UVDGM (2006). With its validated dose design, Xylem can fine tune the design to match water quality, operating conditions and discharge requirements. This approach ensures that the system design is not over sized or under sized. Online UV intensity monitoring assures continuous performance monitoring and operational cost reductions when OptiDose control is applied. 

The TAK Smart is the perfect fit for small wastewater treatment plants looking for an economic and environmentally sound disinfection process.

Specifications

Specifications

 
 
General Information
21
31
22
32
42
43
44
UV transmittance range in % (1cm)
40-80
40-80
40-80
40-80
40-80
40-80
40-80
Maximum flow rate (m³/h / MGD)
90 /396
155 / 682
254 / 1118
386 / 1670
552 / 2430
750 / 3302
1030 / 4535
Validation type
UVDGM
UVDGM
UVDGM
UVDGM
UVDGM
UVDGM
UVDGM
 
 
UV Lamps and Monitoring System
21
31
22
32
42
43
44
Lamp technology
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Low-pressure, high-output amalgam
Power per lamp
315
315
315
315
315
315
315
Lamp life (hours)
14000
14000
14000
14000
14000
14000
14000
Lamp certification
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
3rd party on aging and UV-C output
UV intensity monitoring
germicidal, ÖNORM compliant (optional)
germicidal, ÖNORM compliant (optional)
germicidal, ÖNORM compliant (optional)
germicidal, ÖNORM compliant (optional)
germicidal, ÖNORM compliant (optional)
germicidal, ÖNORM compliant (optional)
germicidal, ÖNORM compliant (optional)
Control philosophy
OptiDose(true sensor based variable lamp output)
OptiDose(true sensor based variable lamp output)
OptiDose(true sensor based variable lamp output)
OptiDose(true sensor based variable lamp output)
OptiDose(true sensor based variable lamp output)
OptiDose(true sensor based variable lamp output)
OptiDose(true sensor based variable lamp output)
Individual lamp monitoring
yes
yes
yes
yes
yes
yes
yes
Number of lamps per bank
4
6
8
12
16
24
32
Number of banks
1 or 2
1 or 2
1 or 2
1 or 2
1 or 2
1 or 2
1
 
 
UV Reactor
21
31
22
32
42
43
44
UV reactor protection class
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
IP 65
Cleaning system
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
automatic, mechanical (optional)
Lamp configuration
Horizontal, parallel to flow
Horizontal, parallel to flow
Horizontal, parallel to flow
Horizontal, parallel to flow
Horizontal, parallel to flow
Horizontal, parallel to flow
Horizontal, parallel to flow
Max. channel width (mm/inch)
236/9
613/24
620/24
925/36
1605/63
1960/77
2255/89
Max. channel length (mm/inch)
2791/110
3319/131
3609/142
4673/184
5806/229
6999/276
7156/282
Max. channel height (mm/inch)
648/26
745/29
648/26
745/29
865/34
865/34
865/34
 
 
UV System Control Cabinet
21
31
22
32
42
43
44
Ballast type
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Electronic, high-efficiency, variable output (50 to 100% power)
Controller
EcoTouch
EcoTouch
EcoTouch
EcoTouch
EcoTouch
EcoTouch
EcoTouch
UV system control cabinet material
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
Painted sheet steel or Stainless steel
UV electrical standards
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
CE, UL, cUL
Common outputs
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
System Status, Lamp Status, Alarm Messages, Process Values
UV system control cabinet scada communication
Yes
Yes
Yes
Yes
Yes
Yes
Yes
UV electrical requirements
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
Power consumption (kW) approx.
1.39
2.02
2.65
3.91
5.25
7.77
10.36
Protection class
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
IP 54 / cUL Type 12 (4X optional)
Documentation & Tools

Documentation & Tools

Brochures

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.