Spektron UV Disinfection Water Treatment System

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Suitable for the disinfection of drinking water, and industrial applications with flow rate from 0.5 to > 4,000 m³/h  (2 gmp to > 26 MGD)
  • Validated performance by state-of-the-art bioassay in compliance with USEPA’s UVDGM (2006), DVGW and ONORM certification
  • High efficiency Ecoray UV lamp and ballast technology
  • OptiDose Control - Xylem's Wedeco true intensity based control philosophy
  • EcoTouch operator-friendly UV system controller with SCADA communication
  • Chemical-free, automatic, mechanical wiping system
  • ÖNORM-certified UV intensity sensor
  • OptiCone™ flow diverter

Extensively tested and sustainable

The Wedeco Spektron series is a proven, energy-efficient UV solution for the disinfection of drinking water, process water, and other high UV transmittance liquids, with more than 2,000 installed systems worldwide. Xylem's Wedeco Spektron UV systems have also been extensively tested to meet the U.S. Environmental Protection Agency’s UV Disinfection Guidance Manual (USEPA’s UVDGM, 2006) and certified to the German DVGW and Austrian ONORM standards. The extensive validation allows for proven disinfection performance for a wide variety of pathogens, including parasites (e.g. Cryptosporidium and Giardia), bacteria (e.g. E. coli, Salmonella typhii, Vibrio cholerae, Pseudomonas aeruginosa) and viruses (e.g. Poliovirus, Norovirus and Rotavirus). More than 99.99% of all pathogens can be rendered harmless in a fraction of a second without affecting the taste or odor of the water.

As a purely physical disinfection solution and 100% chemical free, UV does not carry the risk of forming harmful by-products, such as trihalomethanes (THMs) and haloacetic acids (HAAs). In addition the Spektron automatic wiping system works without chemical cleaning additives.

UV technology is safer for your employees, your community, and the environment. UV disinfection eliminates the risks associated with on-site storage and handling of hazardous chemicals, keeping your treatment plant and the surrounding community protected from accidental leaks.

Additionally, the sensor-controlled OptiDose monitors operating conditions in real time, including flow, UV transmittance, and UV intensity. Then, with proven control logic, OptiDose adjusts the energy consumption to the minimum needed to meet dosing requirements. No assumptions are made regarding process parameters, ensuring cost savings and disinfection confidence at all times.

High efficiency and adaptability

For improved economics and maximum sustainability, Spektron units employ Wedeco low-pressure, high-output, amalgam Ecoray UV lamps and ballasts. Used in combination with the variable power option, the Ecoray technology results in excellent energy efficiency under all operating conditions. Particularly in dimmed mode, they realize average energy savings of up to 20% compared to existing technologies. The Ecoray 600 Watt (W) lamp also has higher energy efficiency compared to medium pressure lamps, further reducing energy costs. Thanks to reduced mercury content, Ecoray lamps are also more stable and sustainable - an environmentally friendly feature of Spektron units that can help reduce the carbon footprint.

The Spektron UV systems offer various sizes (14 x CE, 10 x cUL standard), allowing the best design tailored to the customer’s flow range. The patented OptiCone flow diverter makes the impact of inlet piping conditions negligible, thereby simplifying installation requirements.

In addition, the systems can be installed in various orientations (horizontally, vertically, outlet flange rotation). With various control modes, cabinet types, and SCADA communication types, the Spektron series can easily be customized to match specific site requirements.

The Wedeco Spektron UV systems maximize operator usability with minimum maintenance. The EcoTouch controller unifies all sensor signals, alarms, SCADA connectivity, and OptiDose closed loop control for easy monitoring and control. An automatic wiping system keeps the sleeves clean, minimizing manual cleaning effort, and Ecoray UV lamps come with a 14,000 hour lamp life guarantee, reducing lamp maintenance.

Specifications

Specifications

 
 
General Information
UV transmittance range in % (1cm)
Maximum flow rate (m³/h / MGD)
Validation type
2e
70 - 98
6.6
DVGW
5e
70 - 98
10.2
DVGW
10e
70 - 98
18.4
DVGW
75e
-
130
DVGW
15
80 - 98
29.2 /128
DVGW, ONORM
25
80 - 98
42 /185
DVGW, ONORM
30e
70 - 98
49 / 0.31
ONORM
50e
90e
70 - 98
152 / 0.96
DVGW, ONORM
180e
70 - 98
223 / 1.41
DVGW, ONORM
250e
350e
650e
70 - 98
1247 / 7.9
UVDGM, DVGW, ONORM
900e
2000e
70 - 98
2100 / 13.3
UVDGM, DVGW, ONORM
4000e
 
 
UV Lamps and Monitoring System
Lamp technology
Power per lamp
Number of lamps per row
Lamp life (hours)
UV intensity monitoring
Control philosophy
Individual lamp monitoring
Lamp certification
2e
Low pressure high output amalgam
50
1
12000
germicidal, ÖNORM compliant
constant output (100% power) 
Yes
-
5e
Low pressure high output amalgam
70
1
12000
germicidal, ÖNORM compliant
constant output (100% power) 
Yes
-
10e
Low pressure high output amalgam
120
1
12000
germicidal, ÖNORM compliant
constant output (100% power) 
Yes
-
75e
Low pressure high output amalgam
290
4
14000
germicidal, ÖNORM compliant
"OptiDose (true sensor based variable lamp output)"
Yes
-
15
Low pressure high output amalgam
210
1
12000
germicidal, ÖNORM compliant
constant output (100% power)
Yes
-
25
Low pressure high output amalgam
330
1
12000
germicidal, ÖNORM compliant
constant output (100% power)
Yes
-
30e
Low pressure high output amalgam
290
1
14000
germicidal, ÖNORM compliant
OptiDose(true sensor based variable lamp output)
Yes
-
50e
90e
Low pressure high output amalgam
230
3
12000
germicidal, ÖNORM compliant
OptiDose(true sensor based variable lamp output)
Yes
-
180e
Low pressure high output amalgam
290
3
14000
germicidal, ÖNORM compliant
OptiDose(true sensor based variable lamp output)
Yes
-
250e
350e
650e
Low pressure high output amalgam
290
8
14000
germicidal, ÖNORM compliant
OptiDose(true sensor based variable lamp output)
Yes
3rd party on aging and UV-C output
900e
2000e
Low pressure high output amalgam
600
12
14000
germicidal, ÖNORM compliant
OptiDose (true sensor based variable lamp output)
Yes
3rd party on aging and UV-C output
4000e
 
 
UV Reactor
UV reactor protection class
Cleaning system
Reactor material
Flange size
Reactor length (m / in) approx.
Maximum operating pressure (bar/PSI)
Operating temperature (C/F)
2e
IP 65
no
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
R 1 1/2"
430
16 / 232
5 - 45°C (41-113°F)
5e
IP 65
no
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
R 2"
520
16 / 232
5 - 45°C (41-113°F)
10e
IP 65
no
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
R 2 1/2"
770
16 / 232
5 - 45°C (41-113°F)
75e
IP54
automatic, mechanical (optional)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
DN 150 / ANSI 6"
1530 / 60
10 / 145
5 - 45°C (41-113°F)
15
IP54
no
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
DN 65
1256
10 / 145
5 – 30 °C (41 – 86°F)
25
IP54
no
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
DN 80
1660
10 / 145
5 – 30 °C (41 – 86°F)
30e
IP65
automatic, mechanical (optional)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
DN 80
1660 / 65.3
10 / 145
0 – 45 °C (32 – 113°F)
50e
90e
IP65
automatic, mechanical (optional)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
DN 125
1607
10 / 145
0 – 45 °C (32 – 113°F)
180e
IP65
automatic, mechanical (optional)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
DN 150
2010
10 / 145
0 – 45 °C (32 – 113°F)
250e
350e
650e
IP65
automatic, mechanical (optional)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
DN 300 / DN 450
2501/ 98.5 2369 / 93.27
10 / 145
0 – 45 °C (32 – 113°F)
900e
2000e
IP65
automatic, mechanical (optional)
Stainless steel 1.4404 / 1.4435 (ASTM 316L)
DN 500
2710
10 / 145
0 – 45 °C (32 – 113°F)
4000e
 
 
UV System Control Cabinet
Ballast type
Controller
UV system control cabinet material
UV electrical standards
Common outputs
UV system control cabinet scada communication
Power consumption (kW) approx.
Supply voltage (V / V / Hz)
Protection class
2e
electronic constant output (100% power) 
Ecotouch
Painted sheet steel or Stainless steel
CE
System Status, Lamp Status, Alarm Messages, Process Values
Yes (option)
-
230 V +/- 10%, 50 - 60 Hz, (TN-S net, TN-C net)
-
5e
electronic constant output (100% power) 
Ecotouch
Painted sheet steel or Stainless steel
CE
System Status, Lamp Status, Alarm Messages, Process Values
Yes (option)
230 V +/- 10%, 50 - 60 Hz, (TN-S net, TN-C net)
230 V +/- 10%, 50 - 60 Hz, (TN-S net, TN-C net)
-
10e
electronic constant output (100% power) 
Ecotouch
Painted sheet steel or Stainless steel
CE
System Status, Lamp Status, Alarm Messages, Process Values
Yes (option)
-
230 V +/- 10%, 50 - 60 Hz, (TN-S net, TN-C net)
-
75e
Electronic, high-efficiency, variable output (50 to 100% power)
EcoTouch or PLC
Painted sheet steel or Stainless steel
CE
System Status, Lamp Status, Alarm Messages, Process Values
Yes (option)
1.72
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
IP 54 / cUL Type 12 (4X optional)
15
electronic constant output (100% power)
Microprocessor
Painted sheet steel
CE
System Status, Lamp Status, Alarm Messages, Process Values
no
0.25
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
IP 54
25
electronic constant output (100% power)
Microprocessor
Painted sheet steel
CE
System Status, Lamp Status, Alarm Messages, Process Values
no
0.38
230 V / 50 - 60 Hz (TN-S-net, TN-C-net)
-
30e
Electronic, high-efficiency, variable output (50 to 100% power)
EcoTouch or PLC
Painted sheet steel or Stainless steel
CE, UL, cUL
System Status, Lamp Status, Alarm Messages, Process Values
Yes (option)
0.53
230 V / 50 - 60 Hz (L,N,PE)
-
50e
90e
Electronic, high-efficiency, variable output (50 to 100% power)
EcoTouch or PLC
Painted sheet steel or Stainless steel
CE, UL, cUL
System Status, Lamp Status, Alarm Messages, Process Values
Yes (option)
1.0
232 V / 50 - 60 Hz (L,N,PE)
-
180e
Electronic, high-efficiency, variable output (50 to 100% power)
EcoTouch or PLC
Painted sheet steel or Stainless steel
CE, UL, cUL
System Status, Lamp Status, Alarm Messages, Process Values
Yes (option)
1.18
233 V / 50 - 60 Hz (L,N,PE)
IP 54 / cUL Type 12 (4X optional)
250e
350e
650e
Electronic, high-efficiency, variable output (50 to 100% power)
EcoTouch or PLC
Painted sheet steel or Stainless steel
CE, UL, cUL
System Status, Lamp Status, Alarm Messages, Process Values
Yes (option)
2.8
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
IP 54 / cUL Type 12 (4X optional)
900e
2000e
Electronic, high-efficiency, variable output (50 to 100% power)
EcoTouch or PLC
Painted sheet steel or Stainless steel
CE, UL, cUL
System Status, Lamp Status, Alarm Messages, Process Values
Yes (option)
8.4
CE: 400/230 +/- 10%, 50 Hz (TN-S Net) cUL: 480/277 +/- 10%, 60 Hz (5 Wire WYE; L1,L2,L3,N,GND)
IP 54 / cUL Type 12 (4X optional)
4000e
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems
Hot Water Circulation
Building Systems Hot Water Circulation
Advanced Oxidation Process (AOP)
Reuse > Tertiary Treatment Advanced Oxidation Process (AOP)
Disinfection
Potable / Drinking Water Disinfection
Disinfection
Desalination Disinfection
Documentation & Tools