The first DC spherical motor pump for direct connection to photovoltaic panels with automatic performance optimization using Maximum PowerPoint (MPP) tracking.
The ecocirc solar pump can be used for most circulation pump applications without connection to the power grid. Instead the solar pump can be directly connected to the photovoltaic panel. This pump is perfect for single family home thermal solar systems or any circulation pump application where conventional power is not available.