Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Up to 50 mm free passage
  • Delivery: up to 42 m³/h
  • Head: up to 21 m

DL series submersible pumps, made of cast iron and stainless steel, are available with single channel (DL) or Vortex (DLV) impellers for large free passage.

Designed to handle solids-laden wastewater, with up to 21 m head and 42 m³/h capacity.
0,6 kW (0.8 HP) to 4 kW (5.5 HP) rated power. Solids handled up to 50 mm in diameter.

Specifications

Delivery: up to 42 m³/h
Head: up to 21 m
Power supply: both single and three-phase 50 and 60 Hz
Power: from 0.60 kW up to 1.50 kW
Temperature of pumped liquid: to 50 °C
Maximum immersion depth: 5 m
Free passage: up to 50 mm

Documentation & Tools

Documentation & Tools

Technical Brochure