Flygt 3000 Series N 3069 Stainless Steel

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • Superior corrosion resistance material increases product lifetime 
  • Long-term savings with patented Adaptive N(R) hydraulic design which delivers higher pumping efficiency, reducing energy consumption by 25%
  • Up to 5 times more wear resistance with optional Hard Iron hydraulics 
  • Patented Griploc™ seal ensures reliability and trouble-free operation in highly corrosive and abrasive applications 
  • Flygt SmartRun™ compatibility provides maximum pump station control

Superior pumping performance for industrial applications

The Stainless Steel N3069 is a premium submersible pump specifically manufactured for industrial customers with pumping processes containing high chloride or extreme pH levels. Unlike traditional cast iron pumps, the Stainless Steel N3069 delivers superior corrosion resistance and exceptional pumping performance with sustained high efficiency.

This workhorse is designed to solve the toughest pumping challenges in very aggressive media, such a highly acidic or alkaline water based liquids, seawater, organic waste, and other harsh media applications. The combination of a submersible pump in stainless steel and Flygt’s self-cleaning adaptive design provides continuous pumping with market leading performance.

For applications with little or no chlorides, but that contain abrasive particles, the Stainless Steel N3069 can additionally be fitted with Hard Iron hydraulic parts. Hard Iron is a high chromium material that combines sufficient corrosion protection with up to 5 times higher wear resistance compared to duplex stainless steel hydraulic materials. Hard Iron is an excellent choice for long lasting peace-of-mind pumping, even in the most abrasive and demanding industrial applications.

 

Applications

The Stainless Steel N3069 is designed and manufactured to be a reliable servant in many demanding industrial applications including:

  • Process water
  • Waste sumps
  • Aquaculture
  • Tanneries
  • Breweries
  • Industrial food applications

Stainless Steel N3069 - Aquaculture.jpg

Easy to order, easy to install

With our flexible installation concept, you can also customize the installation to fit your needs exactly. The bare pump is always your starting point. Then simply choose from among our four predefined installation kits (F, H, P or S). Designed to cover every model and outlet size, the kits are carefully pre-checked to ensure nothing is missing.

Stainless Steel N3609 - Installations.png

 

 

Specifications

Specifications

50 hz
60 hz
Specifications
Stainless Steel N 3069 - 50Hz
Stainless Steel N 3069 - 60Hz
Rating
1.5 - 2,4 kW
2 - 3,2 hP
Voltage
400V, 3 ~
400V, 3 ~
Rated Current
4.4 - 5 A
4.4 - 5A
Weight
45 kg
99 lbs
Max. Height
485 mm
19 1/8"
Max. Width
377 mm
14 7/8"
Discharge ø
DN50, DN65, DN80
2", 2,5", 3"
pH of Pumped Liquid
2 - 14
N/A
Materials Standard
Stainless Steel N 3069 - 50Hz
Stainless Steel N 3069 - 60Hz
Impeller
Stainless Steel AISI 329
Stainless Steel AISI 329
Volute
Stainless Steel AISI 316
Stainless Steel AISI 316
Stator Housing
Stainless Steel AISI 316
Stainless Steel AISI 316
Shaft
Stainless Steel AISI 431
Stainless Steel AISI 431
O-Rings
NBR
NBR
Materials Optional
Stainless Steel N 3069 - 50Hz
Stainless Steel N 3069 - 60Hz
Impeller
High Chromium Grey Iron ASTM A 532 IIIA
High Chromium Grey Iron ASTM 532 IIIA
Volute
Stainless Steel AISI 329
Stainless Steel AISI 329
Stator Housing
Stainless Steel AISI 329
Stainless Steel AISI 329
Shaft
N/A
N/A
O-Rings
FPM
FPM
Mechanical Face Seals Alt 1
Stainless Steel N 3069 - 50Hz
Stainless Steel N 3069 - 60Hz
Inner
CSb/AI2O3
CSb/AI2O3
Outer
RSiC/RSiC
RSiC/RSiC
O-Rings
FPM
FPM
Mechanical Face Seals Alt 2
Stainless Steel N 3069 - 50Hz
Stainless Steel N 3069 - 60Hz
Inner
WCCR/WCCR
WCCR/WCCR
Outer
WCCR/WCCR
WCCR/WCCR
O-Rings
N/A
N/A
Performance Curves

Performance Curves

50 hz
60 hz
Stainless Steel N 3069 - 50Hz
Stainless Steel N 3069 - 60Hz
Solutions

Solutions

Recommended Solutions

Crop Irrigation & Watering Systems
Agriculture & Irrigation Crop Irrigation & Watering Systems
Wastewater Systems
Building Systems Wastewater Systems
Building Systems
Commercial Buildings Building Systems
Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Commercial Ship Building
Commercial Shipping & Ship Building Commercial Ship Building
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Desalination & Water Treatment
Municipal Water & Wastewater Desalination & Water Treatment
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Raw Water Intake
Potable / Drinking Water Raw Water Intake
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Wastewater Recycling & Reuse
Municipal Water & Wastewater Wastewater Recycling & Reuse
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Primary Treatment
Wastewater Primary Treatment
Documentation & Tools

Brochures