Flygt Chopper Pumps F 3152

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • Cuts tough solids
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

COMPACT CHOPPER PUMPS CUT SUMP PROBLEMS DOWN TO SIZE

Flygt F 3152 chopper pump is specifically designed for pumping liquid manure with long-fiber components. Whether you face a simple or a demanding pumping job, Xylem always offers the right solution for the job.

The Flygt F 3152 is equipped with a particularly powerful and dependable impeller. It makes for great operational reliability and reduces annoying and costly interruptions to a minimum. At the same time the F pumps can be used in a wide range of applications, both with respect to output quantity and pressure head.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Stainless steel shaft  gives maximum strength and corrosive resistance
  • Friction clutch protects the pump when hard solids enter the pump
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Cast iron. Robust and durable.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security and are available in Tungsten carbide (WCCR).
  • Motor cable SUBCAB® specially developed for wastewater applications.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
F 3152 LT 3 phase 4 poles 50hz US
F 3152 LT 3 phase 6p 50hz US
F 3152 LT 3 phase 4 poles 50hz Metric
F 3152 LT 3 phase 6p 50hz Metric
F 3152 LT 1 phase 4 poles 60hz US
F 3152 LT 3 phase 4 poles 60hz US
F 3152 LT 3 phase 6p 60hz US
F 3152 LT 1 phase 4 poles 60hz Metric
F 3152 LT 3 phase 4 poles 60hz Metric
F 3152 LT 3 phase 6p 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
4
6
4
6
4
4
6
4
4
6
h) Phase
3~
3~
3~
3~
1~
3~
3~
1~
3~
3~
d) Discharge outlet diameter
5 7/8 inch
5 7/8 inch
150 mm
150 mm
5 7/8 inch
5 7/8 inch
5 7/8 inch
150 mm
150 mm
150 mm
i) Rated power
10 hp - 18.1 hp
12 hp
7.5 kW - 13.5 kW
8.8 kW
16 hp
20 hp
14 hp
11.9 kW
14.9 kW
10.4 kW
j) Rated currents @400V
16 A - 29 A
19 A
16 A - 29 A
19 A
62 A
30 A
21 A
62 A
30 A
21 A
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
F 3152 HT 3 phase 4 poles 50hz US
F 3152 LT 3 phase 4 poles 50hz US
F 3152 LT 3 phase 6p 50hz US
F 3152 HT 3 phase 4 poles 50hz Metric
F 3152 LT 3 phase 4 poles 50hz Metric
F 3152 LT 3 phase 6p 50hz Metric
F 3152 HT 1 phase 4 poles 60hz US
F 3152 HT 3 phase 4 poles 60hz US
F 3152 LT 1 phase 4 poles 60hz US
F 3152 LT 3 phase 4 poles 60hz US
F 3152 LT 3 phase 6p 60hz US
F 3152 HT 1 phase 4 poles 60hz Metric
F 3152 HT 3 phase 4 poles 60hz Metric
F 3152 LT 1 phase 4 poles 60hz Metric
F 3152 LT 3 phase 4 poles 60hz Metric
F 3152 LT 3 phase 6p 60hz Metric
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Brochure