Flygt Channel Impeller Pumps C 3085

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

WASTEWATER CHANNEL IMPELLER PUMP

Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. They cover a wide capacity range and are designed to handle different types of media.

The Flygt C 3085 has a single-vane impeller with excellent flow passing properties that reduces the risk for clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Stainless steel shaft gives maximum strength and corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Griplock™ seal system. Secure locking to the shaft, no rubber friction, no grub screws and no shaft damage.
  • Motor cable SUBCAB® specially developed for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
C 3085 MT 1 phase 4 poles 50hz US
C 3085 MT 3 phase 4 poles 50hz US
C 3085 MT 3 phase 6p 50hz US
C 3085 MT 1 phase 4 poles 50hz Metric
C 3085 MT 3 phase 4 poles 50hz Metric
C 3085 MT 3 phase 6p 50hz Metric
C 3085 MT 1 phase 4 poles 60hz US
C 3085 MT 3 phase 4 poles 60hz US
C 3085 MT 1 phase 4 poles 60hz Metric
C 3085 MT 3 phase 4 poles 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
4
4
6
4
4
6
4
4
4
4
h) Phase
1~
3~
3~
1~
3~
3~
1~
3~
1~
3~
d) Discharge outlet diameter
3 1/8 inch
3 1/8 inch
3 1/8 inch
80 mm
80 mm
80 mm
3 1/8 inch
3 1/8 inch
80 mm
80 mm
i) Rated power
1.3 hp - 2 hp
1.7 hp - 2.7 hp
1.2 hp
0.95 kW - 1.5 kW
1.3 kW - 2 kW
0.9 kW
1.6 hp - 2.4 hp
2.2 hp - 3 hp
1.2 kW - 1.8 kW
1.6 kW - 2.2 kW
j) Rated currents @400V
7.2 A - 9.2 A
4.2 A - 5.2 A
2.9 A
7.2 A - 9.2 A
4.2 A - 5.2 A
2.9 A
7.2 A - 10 A
3.7 A - 6.6 A
7.2 A - 10 A
3.7 A - 6.6 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
e) Motor efficiency class
Standard
Standard, Premium efficiency (IE3)
Standard
Standard
Standard, Premium efficiency (IE3)
Standard
Standard
Standard, Premium efficiency (IE3)
Standard
Standard, Premium efficiency (IE3)
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
C 3085 MT 1 phase 4 poles 50hz US
C 3085 MT 3 phase 4 poles 50hz US
C 3085 MT 3 phase 6p 50hz US
C 3085 MT 1 phase 4 poles 50hz Metric
C 3085 MT 3 phase 4 poles 50hz Metric
C 3085 MT 3 phase 6p 50hz Metric
C 3085 MT 1 phase 4 poles 60hz US
C 3085 MT 3 phase 4 poles 60hz US
C 3085 MT 1 phase 4 poles 60hz Metric
C 3085 MT 3 phase 4 poles 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Wastewater Systems
Building Systems Wastewater Systems
Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Source Water
Mining & Quarrying / Aggregates > Production Source Water
Water Transport and Boosting
Mining & Quarrying / Aggregates > Production Water Transport and Boosting
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Drainage
Residential Drainage
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Related Products & Services