Ultra Low-head pumps P 4650

Overview Specifications Performance Curves Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • State of the art ultra-low-head high-flow wastewater pump
  • Robust and reliable direct drive
  • Sustained high efficiency with fiber-handling hydraulics
  • High reliability with Class H insulated motor and Active Seal™ Plug-in seal

ULTRA-LOW-HEAD HIGH-FLOW WASTEWATER PUMP

Flygt ultra-low-head high-flow wastewater pumps are engineered for versatility and lean installation, and offer highly efficient and reliable pumping of highly contaminated fluids. Few components, straightforward service routines and simple installation make Flygt ultra-low-head pumps an economical choice for a wide range of applications, including activated sludge treatment, stormwater and other low-head high-flow duties. Pumping efficiency is kept sustained high with backswept propeller blades and wide-hub propeller design.

FLEXIBLE AND MODULAR DESIGN

All external parts manufactured for excellent corrosion-resistance. Major parts in stainless steel.
• High efficiency stainless steel propeller with backswept propeller blades for high clog resistance.
• Optional Hard Iron™ impeller for abrasive applications.
• Short shaft overhang – reduces shaft deflection and increases seal and bearing life.
• Motor designed for submersible use – heat is concentrated to the stator core for improved cooling properties.
• High performance motor with Class H motor insulation provides thermal overload protection and extra long service life.
• Double mechanical seal system – Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
• Plug-in seal with the Active Seal™ system, offering increased sealing reliability and zero leakage into the motor, thereby reducing the risk of bearing and stator failures.
• Motor cable SUBCAB ® - specially developed for submersible use.
• Cable entry with double elastomer seal grommets – for double security.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
PP 4650 3 phase 12 poles 50hz US
PP 4650 3 phase 12 poles 50hz Metric
PP 4650 3 phase 12 poles 60hz US
PP 4650 3 phase 12 poles 60hz Metric
f) Frequency
50 hz
50 hz
60 hz
60 hz
g) Number of poles
12
12
12
12
h) Phase
3~
3~
3~
3~
d) Discharge outlet diameter
23 1/4 inch
590 mm
23 1/4 inch
590 mm
i) Rated power
5 hp - 7.4 hp
3.7 kW - 5.5 kW
8.3 hp
6.2 kW
j) Rated currents @400V
14 A - 17 A
14 A - 17 A
29 A
29 A
a) Impeller material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
PP 4650 3 phase 12 poles 50hz US
PP 4650 3 phase 12 poles 50hz Metric
PP 4650 3 phase 12 poles 60hz US
PP 4650 3 phase 12 poles 60hz Metric
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.