Godwin Heidra Series Godwin Heidra 150NC

Overview Accessories Solutions Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Flygt N-technology for non-clog performance, sustained high efficiency and long-term energy/fuel savings
  • Double mechanical seal design
  • Hydraulic motor circuit designed to allow automatic start and stopping without damage
  • Safe pump-end to minimize risk of electric shock or explosion
  • Simple and reliable operation

Hydraulic Submersible Pump for tough sewage and fibrous applications

The Godwin Heidra® 150NC hydraulic submersible pump is an extremely powerful, yet compact pump with flow capabilities up to 1,900 US GPM (386 m³/hr) and discharge heads to 181 ft (56 m).

The Heidra 150NC features Flygt N-technology​ with its innovative self-cleaning impeller. Godwin NC pumps deliver the highest total efficiency, lower your fuel bill and reduce unplanned maintenance costs.

Diesel or Electric Power Packs Available

Godwin Heidras come equipped with a diesel engine Power Pack for stand-alone operation, these pumps will work on any site, no matter how remote. Plus, all diesel engines meet the latest emissions regulations.

Our Heidra pumps can also be powered by electric motor Power Packs. Electric Power Packs do not need refueling, the motor requires less servicing, and they reduce the carbon footprint of any project. Available with soft starts and VFDs for variable speed control.​ 

All Power Packs are available with quiet enclosures. ​

Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Tandem Connections

  •   Connects two or more pumps in series for extra high-head operation
  •   Available for Flygt 2000 or 2600 series BS version pumps
  •   Allows hose and pipe connections

Trailers & Trolleys

  • 3” pintle hitch (other options available)
  • DOT LED lights
  • Electric brakes
  • 6-pin, round-pin trailer plug (other options available)
  • Fuel cell (for integral diesel driven pumps)

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

Genuine Parts

Dri-Prime Mechanical Seal Kit

  •   Each kit contains viton/SS gaskets and o-rings
  •   Will work with standard or SS/CD4MCu builds
  •   For diesel or electric drive units

Dri-Prime diesel engine filter kit

  • Available for diesel engine pumps
  • Available for Tier 2, Tier 3, interim Tier 4 (iT4) and Final Tier 4 (FT4) engines
  • Each kit contains oil filter, fuel filter(s), air filter(s), and compressor filter (if applicable)
  • Kit contains all filters required for service 

Dri-Prime 1-2 Years Spare Parts Kit

  • Available for Godwin Dri-Prime pumps
  • Kits provide cost savings over purchasing components individually
  • Kits include the most common wear parts needed for maintenance and repairs during the first 1-2 years of normal pump usage
  • Each kit includes Venturi jet and nozzle, compressor line, belt, O-rings, discharge ball/seat or flapper/gasket, inspection gaskets, and PDF drawing illustrating the location of each part

Dri-Prime Ejector Service Kit

  • Available for standard and SS builds
  • Each kit contains items to replace the Venturi and Screen gasket
  • Kits allow for fast replacement with minimal downtime
Solutions

Solutions

Recommended Solutions

Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Raw Water Intake
Potable / Drinking Water Raw Water Intake
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Job Site Drainage
Job Site Application Job Site Drainage
Documentation & Tools

Documentation & Tools

Documents