Flygt 5000 Series Flygt H 5570

Overview Specifications Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • Great power - high heads and big flow 
  • Hard-Iron wear parts including impeller and full replaceable casing liner
  • High efficiency, closed impellers of the same wear resistant material
  • Adjustable Hard-iron wear ring
  • Split pump casing – facilitates wet end access
  • Extra heavy duty mechanical seal – specifically designed for slurry applications

The 5500 series submersible slurry pump

The 5500 series of submersible pumps are designed for high-wear applications. The wet end is completely protected with wear resistant material. These pumps offer the most reliable slurry system available. The seal has been strengthen and protected against the invasion of solids particles with a pressure isolation chamber

5570 - The Great submersible slurry pump

When you combine big drive units of the Flygt Great and Grays with the well renowned wet-end of the 5500 series of submersible slurry pumps the result will be a Great slurry pump. 

The Flygt H 5570 can pump high amount of solids over long distances and high heads.

Specifications

Specifications

50 hz
60 hz
 
 
Not Applicable
600
700
600
700
Rating [hp] (kW) 60 Hz
90-160 (67-119)
150-335 (112-250)
Rated current [A] 60 Hz
115-190
190-385
Weight [lbs] (kg) 60 Hz
2976 (1350)
4409 (2000)
Max. height [in] (mm) 60 Hz
84" (2868)
71" (2312)
Max. width [in] (mm) 60 Hz
48" (1225)
48" (1225)
Discharge Ø [in] 60 Hz
8"
8"
Strainer hole [in] (mm) 60 Hz
1 3/16" (30)
1 3/16" (30)
Warm liquid, 158 ºF (70ºC) 60 Hz
No
No
Agitator 60 Hz
Yes
Yes
Ex version 60 Hz
Yes
Yes
Internal/External cooling 60 Hz
No/Yes
No/Yes
Rating [kW] 50 Hz
58-105
100-215
Rated current [A] 50 Hz
118-200
202-395
Weight [kg] 50 Hz
1190-1350
1700-2000
Max. height [mm] 50 Hz
1675-2068
1829-2312
Max. width [mm] 50 Hz
983-1225
983-1225
Discharge Ø [in] 50 Hz
8"
8"
Strainer hole [mm] 50 Hz
30
30
Warm liquid, 70ºC 50 Hz
No
No
Agitator 50 Hz
Yes
Yes
Ex version 50 Hz
Yes
Yes
Internal/External cooling 50 Hz
No/Yes
No/Yes
Accessories

Accessories

Accessories

Agitators

  • Option Flygt 5000 Series slurry pumps
  • Can be retro-fitted to existing pump(s)
  • Creates suspension of settled solids, making the pump more effective
Documentation & Tools

Documentation & Tools

Documents