Flygt 5000 Series Flygt H 5100

Overview Specifications Solutions Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Easy to transport
  • Features a sweptback impeller design to achieve a homogeneous flow
  • Hard-Iron wear parts
  • Slurry seal system
  • Internal cooling option
  • Optional agitators

The troubleshooters from Flygt

Slurry sumps can be a headache.  Pumps wear hard and fast.  They need service between maintenance intervals. And to make matters worse, the sumps fill up with sediment.

Cantilever pumps are often not up to the task.  We know, because that’s when Xylem gets the call:  When an installed slurry pump is struggling to do its job. 

With a wide range of pumps, plus a flexible modular system, Flygt can supply exactly the right pump for any application. 

They just run

The Flygt H 5100 slurry pump is different.  Following a planned maintenance schedule, this Flygt pump can work in even the coarsest, heaviest slurries and keep sumps solids free.  

Specifications

Specifications

50 hz
60 hz
 
 
Not Applicable
211
251
300
211
251
300
Rating [hp] (kW) 60 Hz
12-20 (9-15)
25-34 (19-25)
35-60 (26-45)
7,5-13,5
15-22
22-45
Rated current [A] 60 Hz
21-26
31-40
52-80
9,4-28
17-41
25-82
Weight [lbs] (kg) 60 Hz
474 (215)
611 (277)
1290 (585)
215
277
585
Max. height [in] (mm) 60 Hz
39" (978)
44" (1124)
51" (1296)
978
1124
1296
Max. width [in] (mm) 60 Hz
22" (547)
22" (547)
23" (595)
547
547
595
Discharge Ø [in] 60 Hz
4"
4"
4"
4"
4"
4"
Strainer hole [in] (mm) 60 Hz
1 3/16" (30)
1 3/16" (30)
1 3/16" (30)
30
30
30
Warm liquid, 158 ºF (70ºC) 60 Hz
Yes
Yes
Yes
Yes
Yes
Yes
Agitator 60 Hz
Yes
Yes
Yes
Yes
Yes
Yes
Ex version 60 Hz
Yes
Yes
Yes
Yes
Yes
Yes
Internal/External cooling 60 Hz
Yes/Yes
Yes/Yes
Yes/Yes
Yes/Yes
Yes/Yes
Yes/Yes
Rating [kW] 50 Hz
Rated current [A] 50 Hz
Weight [kg] 50 Hz
Max. height [mm] 50 Hz
Max. width [mm] 50 Hz
Discharge Ø [in] 50 Hz
Strainer hole [mm] 50 Hz
Warm liquid, 70ºC 50 Hz
Agitator 50 Hz
Ex version 50 Hz
Internal/External cooling 50 Hz
Documentation & Tools

Brochures

Flygt Drilling Mud brochure