Flygt Submersible Pumps available for rental and sale brochure | PDF | 1.42 MB |
Flygt 2700 Series Product Brochure 60 Hz | PDF | 486.62 KB |
Flygt BS 2720 Datasheet 60 Hz | PDF | 695.83 KB |
Flygt BS 2720 is an electric submersible, corrosion-resistant dewatering pump, built to withstand the toughest job sites with corrosive and/or abrasive pump liquid, including mines, industries and public utilities.
The Flygt 2700 series of pumps handle flows over 1,800 USGPM (50 l/s) and heads to 200 ft (65 m). Available with power ratings from 3 to 13 HP (2 to 8 kW), these portable drainage pumps are made of 316 stainless steel and will handle extreme environments and unpredictable pH variance.
Flygt Submersible Pumps available for rental and sale brochure | PDF | 1.42 MB |
Flygt 2700 Series Product Brochure 60 Hz | PDF | 486.62 KB |
Flygt BS 2720 Datasheet 60 Hz | PDF | 695.83 KB |