Flygt 2600 Series Flygt 2660 SH

Overview Accessories Solutions Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Superior wear resistant hydraulics with the Dura-Spin system
  • Plug-in seal that is easy to fit and service
  • Water tight terminal board to reduce risk for consequential damage
  • Impeller sleeve with Smart System to adjust impeller quickly
  • Super high-head version

Minimize your downtime with superior wear resistance

The Flygt 2660 SH pump is designed for reliability with innovations that reduce wear on the impeller and seal. With Flygt, you’ve got a pump that just keeps pumping, no matter what, in even the harshest conditions.

The Flygt 2600 series pumps are designed like no other pump on the market. With an industry-leading hydraulic design, Flygt pumps are several times more wear resistant when compared with traditional dewatering pumps. In order to meet the exacting demands on dewatering pumps, our experienced hydraulics team developed the Dura-Spin System™. The unique closed impeller and the suction cover with Dura-Spin™ grooves work together sweeping abrasive particles away from the impeller neck. This exclusive design is just another reason why Flygt 2600 series pumps deliver ... day in and day out.  

With its exclusive Spin-Out™ System, the Flygt 2600 Series is unique on the market. Reliability has never been greater on a submersible pump because the seal system reduces the amount of abrasives in the seal cavity.

Reduce your service costs

You expect a lot from your pumps and dewatering systems. You want to spend as little time as possible servicing your pumps.

But when service is needed, we've simplified the process. The Flygt 2660 SH pump includes several smart features that make service easy. For example, the impeller sleeve is designed to save time when you need to adjust/trim the impeller. A plug-in seal is also standard on the Flygt 2660 SH pump. 

The Flygt 2600 series pumps were designed for simplicity and durability. Once you learn to service one pump in the series, you’ll know them all.

Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Rafts & Stands

  • Light-weight, cost-effective alternative to traditional steel pontoons
  • Used for a wide range of applications in mines, quarries, construction sites, sewage and industrial plants
  • Available for almost all Flygt pump models

Tandem Connections

  •   Connects two or more pumps in series for extra high-head operation
  •   Available for Flygt 2000 or 2600 series BS version pumps
  •   Allows hose and pipe connections

Genuine Parts

Flygt Basic Repair Kits

  • All parts needed to overhaul a Flygt pump drive unit
  • Minimize delays due to missing parts
  • Lower price compared to purchasing parts separately
  • Stocked at Xylem Distribution Centers for direct and fast delivery
  • Simpler handling and administration

Flygt Wear Kits

  • Minimize downtime
  • Easy access to all critical parts for the most common Flygt dewatering pump repairs 
  • Lower cost than buying individual replacement parts 
  • Simplify spare parts management 
  • Facilitate combination of kits for extensive repairs
  • Only include wear-resistant genuine Flygt Parts for long-lasting performance

Active Seal Technology

  • Patented design
  • Zero leakage
  • Less downtime
  • Lower maintenance costs
  • Increased equipment lifetime

Plug-In Seal

  • Single unit assembly with inner and outer seals
  • Outstanding leakage prevention
  • Solid seal ring design
  • Durable and resistant materials
  • Quick and simple installation
  • Integrated cooling pump
  • Active Seal™ on selected variants

Flygt Stators

  • Optimal motor performance and extended motor life
  • Increased pump and mixer efficiency
  • Safety focus
  • Optimized heat transfer and tolerance of high operating temperatures
  • Minimized risk of short circuits
  • Reliable variable frequency drive (VFD) operation
Documentation & Tools

Related Products & Services