Flygt 2000 Series Ready 8

Overview Accessories Solutions Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Top, stator housing and outer casing in casted aluminum
  • Polyurethane impeller and diffuser
  • Flygt Spin-Out™ outer seal protection​
  • Double mechanical seal
  • Auto-cut function to protect motor from overheating
  • Removable junction box cover
  • Easy to check and change oil with accessible oil plug
  • No special tools required - most work can be done with a 5 mm Allen key​

Big results from small pumps

Whether it's for construction or industrial sites, manholes or emergency situations, you'll be ready for on-the-spot dewatering with the Ready series from Xylem. Built with a compact motor and lightweight materials, Ready pumps are easy to carry, install and service. These pumps go where other pumps do not fit and can be stored easily in service vehicles for quick response to flooding or clean-up.

The Ready 8 is built to withstand tough site conditions, removing contaminated water and even water containing sand and gravel, with ease. 

Flygt Ready pumps handle flows up to 100 USGPM (7 l/s, heads) to 50 ft (14 m) and solids up to 1.5 in (38 mm) in diameter. Available with power ratings from 0.5 to 1.1 HP (0.4 to 0.9 kW), these portable drainage pumps are lightweight and engineered for professional use.​

Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Rafts & Stands

  • Light-weight, cost-effective alternative to traditional steel pontoons
  • Used for a wide range of applications in mines, quarries, construction sites, sewage and industrial plants
  • Available for almost all Flygt pump models

Genuine Parts

Flygt Basic Repair Kits

  • All parts needed to overhaul a Flygt pump drive unit
  • Minimize delays due to missing parts
  • Lower price compared to purchasing parts separately
  • Stocked at Xylem Distribution Centers for direct and fast delivery
  • Simpler handling and administration

Flygt Wear Kits

  • Minimize downtime
  • Easy access to all critical parts for the most common Flygt dewatering pump repairs 
  • Lower cost than buying individual replacement parts 
  • Simplify spare parts management 
  • Facilitate combination of kits for extensive repairs
  • Only include wear-resistant genuine Flygt Parts for long-lasting performance
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Related Products & Services