Column Pumps P 7030

Overview Specifications Performance Curves Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • State-of-the-art propeller pump with N-technology
  • Slimline compact design
  • Sustained high efficiency
  • Duplex stainless steel propeller
  • Robust and reliable

PROPELLER PUMP WITH N-TECHNOLOGY

Slimline propeller pumps are an excellent choice for maximum reliability. Equipped with our patented N-technology, they provide a self-cleaning pump resulting in no unplanned stops and reduced energy bills thanks to their sustained high efficiency.

SLIMLINE COMPACT DESIGN

The slim profile of Flygt propeller pumps means that they can be installed in smaller column pipes. Since the pump bay width is determined by the column pipe diameter, the pump station footprint can therefore be reduced. The smaller the station, the lower the cost for excavation, material and labor. Yet despite their slim dimensions, these pumps give you the same heavy-duty reliability and performance of our other pumps.

  • Compact design — fits inside a 500 mm discharge tube.
  • Reduced pump station footprint — up to 15% commonly reported.
  • Optimized pressure distribution — ensures high efficiency of the propeller and suppresses flow separation losses.
  • Improved propeller design — pressure profiles are enhanced to achieve high efficiency and good cavitation properties.

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
P 7030 3 phase 4 poles 50hz US
P 7030 3 phase 6p 50hz US
P 7030 3 phase 4 poles 50hz Metric
P 7030 3 phase 6p 50hz Metric
P 7030 3 phase 6p 60hz US
P 7030 3 phase 6p 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
g) Number of poles
4
6
4
6
6
6
h) Phase
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
0 inch
0 inch
0 mm
0 mm
0 inch
0 mm
i) Rated power
44.3 hp - 67.1 hp
21.5 hp - 53.6 hp
33 kW - 50 kW
16 kW - 40 kW
26 hp - 65 hp
19.4 kW - 48.5 kW
j) Rated currents @400V
61 A - 91 A
32 A - 78 A
61 A - 91 A
32 A - 78 A
a) Impeller material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
P 7030 3 phase 4 poles 50hz US
P 7030 3 phase 6p 50hz US
P 7030 3 phase 4 poles 50hz Metric
P 7030 3 phase 6p 50hz Metric
P 7030 3 phase 6p 60hz US
P 7030 3 phase 6p 60hz Metric
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.