Column Pumps L 3201

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • Easy installation
  • Motors with high power density
  • Robust and reliable 

The L 3201 is a mixed flow pump installed in an 800 mm column. This type of pump is intended for high flow at heads above what is used for propeller pumps. Mixed flow pumps are used in the transition area between centrifugal pumps and propeller pumps. 

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life.
  • Stainless steel shaft gives maximum strength and corrosive resistance.
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Cast iron. Robust and durable.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security and are available in Tungsten carbide (WCCR).
  • Motor cable SUBCAB® specially developed for wastewater applications.

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
L 3201 LT 3 phase 6p 50hz US
L 3201 LT 3 phase 6p 50hz Metric
L 3201 LT 3 phase 8p 60hz US
L 3201 LT 3 phase 8p 60hz Metric
f) Frequency
50 hz
50 hz
60 hz
60 hz
g) Number of poles
6
6
8
8
h) Phase
3~
3~
3~
3~
d) Discharge outlet diameter
0 inch
0 mm
0 inch
0 mm
i) Rated power
29.5 hp
22 kW
30 hp
22.4 kW
j) Rated currents @400V
49 A
49 A
83 A
83 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
L 3201 LT 3 phase 6p 50hz US
L 3201 LT 3 phase 6p 50hz Metric
L 3201 LT 3 phase 8p 60hz US
L 3201 LT 3 phase 8p 60hz Metric
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.