The Godwin Dri-Prime® NC150S pump is an extremely powerful, yet compact pump with flow capabilities to 1,770 US GPM (403 m³/hr). It also features Flygt N-technology with its innovative self-cleaning impeller.
NC Series pumps are engineered to deliver sustained high efficiency resulting in lower energy and fuel costs while reducing unplanned downtime, making the NC150S a best-in-class portable pump suitable for both sewage and clean water pumping applications.