NC Series Godwin NC100

Overview Specifications Solutions Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Dri-Prime® automatic self-priming system​
  • Featuring Flygt N-technology for non-clog performance and sustained high-efficiency
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​
  • Close-coupled design for easy to service pump-end
  • Emissions compliant engines available

Fibrous material and general dewatering applications

The Godwin Dri-Prime® NC100 pump is an extremely powerful, yet compact pump with flow capabilities to 1,070 US GPM (243 m³/hr). It also features Flygt N-technology with its innovative self-cleaning impeller.

NC Series pumps are engineered to deliver sustained high efficiency resulting in lower energy and fuel costs while reducing unplanned downtime, making the NC100 a best-in-class portable pump suitable for both sewage and clean water applications.

Available Options

  • Diesel engine and electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure
  • PrimeGuard controller with Field Smart Technology (FST)

Specifications

Specifications

Diesel Standard
Model 31
Model 26
Connection: Suction (in) Diesel
4" 150# ANSI B16.5
Connection: Discharge Ø (in) Diesel
4" 150# ANSI B16.5
Rating [hp]
30 hp
Standard Mount Diesel
Trailer
Critical / Quiet Enclosure
Model 31
Model 26
Noise Level @ 30' (dBA)
67
Standard Mount Critical Quiet Enclosure
Skid
Electric Standard 60 Hz
Model 31
Model 26
Rating [hp] Electric 60 Hz
30
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
59
Standard Mount Electric 60 Hz
Skid
Solutions

Solutions

Recommended Solutions

Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Raw Water Intake
Potable / Drinking Water Raw Water Intake
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Stormwater Pump Stations & Flooding Relief
Municipal Water & Wastewater Stormwater Pump Stations & Flooding Relief
Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment
Job Site Drainage
Job Site Application Job Site Drainage
Documentation & Tools

Documents