NC Series Godwin NC100

Overview Specifications Accessories Solutions Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Dri-Prime® automatic self-priming system​
  • Featuring Flygt N-technology for non-clog performance and sustained high-efficiency
  • Liquid bath mechanical seal for dry-running and reduced maintenance costs
  • Abrasion-resistant silicon carbide seal faces for trouble-free performance​
  • Close-coupled design for easy to service pump-end
  • Emissions compliant engines available

Fibrous material and general dewatering applications

The Godwin Dri-Prime® NC100 pump is an extremely powerful, yet compact pump with flow capabilities to 1,070 US GPM (243 m³/hr). It also features Flygt N-technology with its innovative self-cleaning impeller.

NC Series pumps are engineered to deliver sustained high efficiency resulting in lower energy and fuel costs while reducing unplanned downtime, making the NC100 a best-in-class portable pump suitable for both sewage and clean water applications.

Available Options

  • Diesel engine and electric motor driven
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure
  • PrimeGuard controller with Field Smart Technology (FST)

Specifications

Specifications

Diesel Standard
Model 31
Model 26
Connection: Suction (in) Diesel
4" 150# ANSI B16.5
Connection: Discharge Ø (in) Diesel
4" 150# ANSI B16.5
Rating [hp]
30 hp
Standard Mount Diesel
Trailer
Critical / Quiet Enclosure
Model 31
Model 26
Noise Level @ 30' (dBA)
67
Standard Mount Critical Quiet Enclosure
Skid
Electric Standard 60 Hz
Model 31
Model 26
Rating [hp] Electric 60 Hz
30
Voltage [V/phase] Electric 60 Hz
460V, 3 Phase
Rted Current [A] Electric 60 Hz
59
Standard Mount Electric 60 Hz
Skid
Accessories

Accessories

Accessories

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Tandem Connections

  •   Connects two or more pumps in series for extra high-head operation
  •   Available for Flygt 2000 or 2600 series BS version pumps
  •   Allows hose and pipe connections

Trailers & Trolleys

  • 3” pintle hitch (other options available)
  • DOT LED lights
  • Electric brakes
  • 6-pin, round-pin trailer plug (other options available)
  • Fuel cell (for integral diesel driven pumps)

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

Genuine Parts

Dri-Prime Mechanical Seal Kit

  •   Each kit contains viton/SS gaskets and o-rings
  •   Will work with standard or SS/CD4MCu builds
  •   For diesel or electric drive units

Dri-Prime diesel engine filter kit

  • Available for diesel engine pumps
  • Available for Tier 2, Tier 3, interim Tier 4 (iT4) and Final Tier 4 (FT4) engines
  • Each kit contains oil filter, fuel filter(s), air filter(s), and compressor filter (if applicable)
  • Kit contains all filters required for service 

Dri-Prime 1-2 Years Spare Parts Kit

  • Available for Godwin Dri-Prime pumps
  • Kits provide cost savings over purchasing components individually
  • Kits include the most common wear parts needed for maintenance and repairs during the first 1-2 years of normal pump usage
  • Each kit includes Venturi jet and nozzle, compressor line, belt, O-rings, discharge ball/seat or flapper/gasket, inspection gaskets, and PDF drawing illustrating the location of each part

Dri-Prime Ejector Service Kit

  • Available for standard and SS builds
  • Each kit contains items to replace the Venturi and Screen gasket
  • Kits allow for fast replacement with minimal downtime
Solutions

Solutions

Recommended Solutions

Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Raw Water Intake
Potable / Drinking Water Raw Water Intake
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Documentation & Tools

Related Products & Services