The Godwin Dri-Prime® HL160M pump offers flow rates to 2,140 US GPM (486 m³/hr) and has the capability to deliver discharge pressures up to 268 psi (187 m).
The HL160M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.
High discharge pressure, dry running and portability make the HL160M ideal for mining, industrial and emergency fire backup applications.