The Godwin Dri-Prime® HL150M pump offers flow rates to 1,650 US GPM (374 m³/hr) and has the capability to discharge pressures to 219 psi (148 m).
The HL150M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.
High discharge pressure, dry running and portability make the HL150M ideal for stage dewatering, product transfer in refineries, and temporary fire backup applications.