CD Series Godwin CD500M Heavy Duty

Overview Solutions Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Plated skid with integrated 570 US gal. fuel tank designed for rough terrain in mines and quarries
  • Simple maintenance normally limited to checking fluid levels and filters
  • Dri-Prime® (continuously operated Venturi air ejector priming device) eliminating need for periodic adjustment
  • Extensive application flexibility handling sewage, slurries, and liquids with solids up to 80 mm (3.1 in) in diameter
  • Dry-running high pressure liquid bath mechanical seal with high abrasion resistant solid silicon carbide faces

Construction site and dewatering needs

The Godwin Dri-Prime® CD500M Heavy Duty pump offers flow rates up to 3,660 m³/hr (16,120 USGPM), and the capability to handle solids up to 80 mm (3.1 in.) in diameter.

The CD500M Heavy Duty pump is able to automatically prime to 8.5 m (28 ft.) of suction lift from dry. Automatic or manual starting/stopping available with mounted control panel or optional wireless-remote access.

Indefinite dry-running is no problem due to the unique Godwin liquid bath mechanical seal design. Solids-handling, dry-running, and portability make the CD500M the perfect choice for mines, quarries and many other high capacity applications.

Available Options

  • Diesel or natural gas engine or electric motor
  • 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
  • Sound attenuated enclosure available
Documentation & Tools