52580 1" Bronze Pedestal Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

080 Size Bronze FIP Pedestal Pump

Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
52580-2001
52580-2003
52580-2021
Body Materials
Bronze
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Wearplate
Replaceable
Replaceable
Replaceable
Shaft Material
Stainless steel
Stainless steel
Stainless steel
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Twin single row, ball type
Twin single row, ball type
Port Type
1" BSP to BS21 (DIN2999) or NPT
1" BSP to BS21 (DIN2999) or NPT
1" BSP to BS21 (DIN2999) or NPT
Weight
3.33 (kg) 7.33 (lb)
3.33 (kg) 7.33 (lb)
3.33 (kg) 7.33 (lb)
52580 Series
52580-2001
52580-2003
52580-2021
Impeller
Neoprene
Nitrile
Neoprene - High Pressure
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Documents