Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Handles soft solids - max. 16mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Minimal shear to thixotropic fluids
  • Easy to service and maintain

P200 Sanitary Stainless Steel Pump Head Kit

 

Flow rate: Nominal 51 USgallons/min (193 Litres/min) at 1750rpm
Self-priming from dry up to 5m (16.4ft)
Pressure up to 2.5 bar

 

Specifications

Specifications

 
 
Specifications
30570-2005
30570-2105
30570-3005
30570-3105
Body Materials
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Pump/Motor Adapter
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Epoxy coated cast iron
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Food grade Nitrile
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
316 Stainless Steel
Motor
5 HP, 1750 rpm, TEFC, C-Face, 184 TC Frame can be fitted
5 HP, 1750 rpm, TEFC, C-Face, 184 TC Frame can be fitted
5 HP, 1750 rpm, TEFC, C-Face, 184 TC Frame can be fitted
5 HP, 1750 rpm, TEFC, C-Face, 184 TC Frame can be fitted
Weight
18.6 (kg) 30.0 (lb)
18.6 (kg) 30.0 (lb)
18.6 (kg) 30.0 (lb)
18.6 (kg) 30.0 (lb)
Impeller
Neoprene
Neoprene
Neoprene
Neoprene
Seal
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Carbon/Ceramic mechanical
Tungsten Carbide/Ceramic hard faced mechanical seal
Port Type
1 1/2" ACME
1 1/2" ACME
1 1/2" Clamp
1 1/2" Clamp
Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.