1673 1/2" Bronze Pedestal Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

040 Size Bronze FIP Pedestal Pump

Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
1673-1001
1673-1003
1673-1051
Body Materials
Bronze
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Shaft Material
Stainless Steel
Stainless Steel
Stainless Steel
Seal
Lip Seal, Nitrile
Lip Seal, Nitrile
Lip Seal, Nitrile
Bearings
Sealed Ball Bearings
Sealed Ball Bearings
Sealed Ball Bearings
Port Type
1/2" NPT
1/2" NPT
1/2" NPT
Weight
2 (kg) 4-1/4 (lb)
2 (kg) 4-1/4 (lb)
2 (kg) 4-1/4 (lb)
1/2" Bronze Pedestal Pump
1673-1001
1673-1003
1673-1051
Impeller
Neoprene
Nitrile
N/A
Cam
N/A
N/A
1/2 Flow
Flow Rate
N/A
N/A
Nominal 20 Litres/min (4.5 gallons/min) at 1500rpm
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools