12210 Bronze AC Motor Pump Unit

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow

Flow rate: 3.4 US gpm, maximum head 40ft (17.3psi)
Self-priming from dry up to 1.5m (4.9ft)

Specifications

Specifications

Pumps
12210-0001
12210-0003
Body Materials
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Seal
Lip type
Lip type
Bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Stainless steel
Stainless steel
Port Type
3/8" IPT and adaptors for 3/4" GHT
3/8" IPT and adaptors for 3/4" GHT
Voltage
115 (VAC)
115 (VAC)
Frequency
60 (Hz)
60 (Hz)
Motor
Replaceable Brushes
Replaceable Brushes
Weight
2.3 (kg) 5 (lb)
2.3 (kg) 5 (lb)
Bronze AC Motor Pump Unit
12210-0001
12210-0003
Impeller
Neoprene
Nitrile
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents

12210 Technical Data Sheet.pdf

Technical Brochures

SELF-PRIMING PUMP MODEL 12210