11810 Bronze AC Motor Pump Unit

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Flow rate: up to 9.6 USgpm, maximum head 40ft (17.3psi)
Self-priming from dry up to 2.4m (7.8ft)

 

  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow.
Specifications

Specifications

 
 
Pumps
11810-0121
11810-0123
11810-0241
11810-0243
Body Materials
Bronze
Bronze
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Seal
Lip type
Lip type
Lip type
Lip type
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
Motor
1/3 HP 1800 RPM, Continuous Duty
1/3 HP 1800 RPM, Continuous Duty
1/3 HP 1800 RPM, Continuous Duty
1/3 HP 1800 RPM, Continuous Duty
Port Type
1/2" Internal Pipe Thread and 3/4" Garden Hose External Thread
1/2" Internal Pipe Thread and 3/4" Garden Hose External Thread
1/2" Internal Pipe Thread and 3/4" Garden Hose External Thread
1/2" Internal Pipe Thread and 3/4" Garden Hose External Thread
Weight
10 (kg) 22 (lb)
10 (kg) 22 (lb)
10 (kg) 22 (lb)
10 (kg) 22 (lb)
 
 
1/2" DC Bronze Pump
11810-0121
11810-0123
11810-0241
11810-0243
Impeller
Neoprene
Nitrile
Neoprene
Nitrile
Voltage
12 (Vdc)
12 (Vdc)
24 (Vdc)
24 (Vdc)
Amp Draw
28 (amp)
28 (amp)
14 (amp)
14 (amp)
Fuse Size
30 (amp)
30 (amp)
15 (amp)
15 (amp)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents

Technical Brochures

SELF-PRIMING PUMPS MODEL 11810