Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features

Model No.: 32600 - Series

  • Smooth Flow
  • Self-Priming up to 10 feet (3m)
  • Dry Running Capability
  • Soft Noise Absorbing Mounts
  • Snap-fit port Fittings
  • Corrosion Resistant materials
  • Motor Rating: IP 54
  • ISO 8846 MARINE (ignition protection)
  • CE

Model No.: 32600-0092
Outlets: 1-4
Volts(DC): 12
Pressure Cutoff: 40 psi (2.8 bar)

Model No.: 32600-0094
Outlets: 1-4
Volts(DC): 24
Pressure Cutoff: 40 psi (2.8 bar)

Model No.: 32600-0292
Outlets: 1-4
Volts(DC): 12
Pressure Cutoff: 25 psi (1.7 bar)

Model No.: 32600-0294
Outlets: 1-4
Volts(DC): 24
Pressure Cutoff: 25 psi (1.7 bar)

The PAR-Max 3.5 pump produces 3.5 GPM (13.2 LPM). It’s suitable for complex installations on larger boats with up to four outlets, and has a heavier-duty motor for longer life.

Specifications

Specifications

Specifications
32600
Motor Type
Permanent Magnet, ball bearing totally enclosed Not for continuous duty. Intermittent duty only.
Body Materials
Polypropylene
Diaphragm
Santoprene
Valves
EPDM
Fittings
(2) 1/2" (14mm) Male Pipe(2) 1/2" (13mm) Hose barbs
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Documents