Multistage ring section pump e-MP Multistage Pump

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Suction Impeller – wider inlet diameter reduces velocity of liquid for reduced friction and increased suction capability.
  • U-turn Channels – salient rounded edges ensure a balanced velocity allocation of liquid to reduce losses and increase hydraulic efficiency.
  • Balancing System – uses the force of pumped liquid to reduce load on mechanical seal and wear on the bearings.
  • Seal Housing – self-cleaning to ensure seal longevity.
  • Sensor Interfaces – connect to intelligent plant monitoring and diagnostic system to measure performance. Compatible with Aquavar® IPC and Hydrovar®.
  • Plain Bearings – elastically supported to resist extreme vibrations and shocks (e-MPA, e-MPR and e-MPV). Made of tungsten carbide.

Performance plus efficiency in a versatile ring section multistage pump

Safe. Strong. Cost-effective. e-MP multistage pumps get the job done in nearly any high-pressure application – with lower lifecycle costs, lower energy usage, long-term dependability and the versatility to handle a wide range of applications. Available in horizontal or vertical configurations and with robust material options and smart design features, e-MP pumps can handle moving a variety of fluids across a wide range of applications including pressure boosting, boiler feed, filtration, fluid transport, dewatering and more. Now assembled in the USA, e-MP multistage pumps are proof Xylem puts industrial-strength thinking to work for the manufacturing, power generation, oil & gas, mining, commercial building, agricultural, water utilities and leisure industries.

Pumpable fluids include: groundwater, potable water, process water, gray/used water, seawater, brackish water, boiler feed water, water condensate, heat transfer fluids, produced water and solvents/oil. If your process is not listed, please contact our experts at xylem.com/industrial.

Quick selection

e-MP multistage pumps come in so many sizes, models and materials you can perfectly configure them to your system requirements. And selecting the right model and accessories is simple with our Intellitronic X Selection software. Just select the vertical or horizontal orientation, configure the casings, hydraulics and seals based on your application. We’ll assemble your pump and get it on its way.

Expert support

Since the proper selection and configuration of your pump is critical to long-term efficiency and dependability, contact one of our experts. Our engineers will ensure your pump is optimized for your application.

Learn More:

Configurations

 

E-MPA_GWT_1-19-compressor.jpg

e-MPA 

  •   highest suction capability (the lowest NPSH)                                      
  •   axial inlet flow
  •   reduced wear due to fewer parts
  •   small horizontal footprint

 

E-MPR_GWT_1-19-compressor.jpg

e-MPR

  •   higher suction nozzle flexibility
  •   reduced wear due to fewer parts
  •   small horizontal footprint

 

E-MP_GWT_1-19-compressor.jpg

e-MPD

  •  higher possible inlet pressure (up to 580 psi)
  •  double bearings
  •  higher suction nozzle flexibility
  •  optional drive on the suction side
  •  horizontal footprint

 

E-MPV_GWT_1-19-compressor.jpg

e-MPV

  • compact vertical footprint
  • four nozzle positions (90°, 180°, 270°, 360°)

Related Products:



Specifications

Specifications

 
 
Models
e-MPA
e-MPR
e-MPD
e-MPV
SIZE
2" to 6"
2" to 6"
2" to 6"
2" to 6"
CONFIGURATION
horizontal
horizontal
horizontal
vertical
POWER - 2-POLE
10 hp – 1,700 hp / 7.5 kW – 1,250 kW
10 hp – 1,700 hp / 7.5 kW – 1,250 kW
10 hp – 1,700hp / 7.5 kW – 1,250 kW
10 hp – 480 hp / 7.5 kW – 355 kW
POWER - 4-POLE
3 hp – 220 hp / 2.2 kW – 160 kW
3 hp – 220 hp / 2.2 kW – 160 kW
3 hp – 220 hp / 2.2 kW – 160 kW
3 hp – 220 hp / 2.2 kW – 160 kW
HEAD
up to 3,100 ft / 950 m
up to 3,100 ft / 950 m
up to 3,100 ft / 950 m
up to 2,000 ft / 630 m
FLOW
up to 2,600 gpm / 600 m3/h
up to 2,600 gpm / 600 m3/h
up to 2,600 gpm / 600 m3/h
up to 2,600 gpm / 600 m3/h
TEMPERATURE RANGE OF PUMPED LIQUID:
14°F (optional -13ºF) to 284ºF (optional 356ºF) or -10°C (optional -25°C) to 140°C (optional 180°C)
14°F (optional -13ºF) to 284ºF (optional 356ºF) or -10°C (optional -25°C) to 140°C (optional 180°C)
14°F (optional -13ºF) to 284ºF (optional 356ºF) or -10°C (optional -25°C) to 140°C (optional 180°C)
14°F (optional -13ºF) to 284ºF or -10°C (optional -25°C) to 140°C
INLET PRESSURE
up to 145 psi / 10 bar
up to 145 psi / 10 bar
up to 580 psi / 40 bar
up to 145 psi / 10 bar
SHAFT SEALING
standard mechanical seal, cartridge seal, soft packing
standard mechanical seal, cartridge seal, soft packing
standard mechanical seal, cartridge seal, soft packing
standard mechanical seal, cartridge seal, soft packing
BEARING - SUCTION SIDE
plain bearing
plain bearing
radial ball bearing
plain bearing
Performance Curves

Performance Curves

e-MPA
e-MPR
e-MPD
Industries & Applications
Documentation & Tools

Brochure

e-MP Multistage Pumps Brochure.pdf

Curve

60Hz 4-Poles
Efficiency
60Hz 2-Poles

Manual

e-MPV - Vertical IOM
e-MP Series – Horizontal IOM

Specification

Specifications/Options/Accessories
Nominal Pressure Chart

Technical Brochure

e-MP Multistage Pump Technical Brochure