J+ Convertible Jet Pumps

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features

NSF 61 Certified: Ensuring safety when used in drinking water systems

Convertible: May be used on shallow or deep well applications using appropriate Goulds Water Technology fittings.

Serviceable:

  • Back pullout design for service without disturbing piping.
  • Two compartment motor for access to wiring and replaceable components.
  • Nozzle clean out plug in shallow well adapter.
  • Corrosion resistant, plastic tubing and fittings are easily removed for cleaning. Premium O-ring design fittings need only be hand tight to seal.

Impeller: F.D.A. compliant, glass filled Noryl®. Corrosion and abrasion resistant.

Diffuser (Guidevane): Bolt down Lexan® diffuser has stainless wear ring for extended performance in abrasive conditions.

Powered for Continuous Operation: Pump ratings are within the motor manufacturer’s recommended working limits. Can be operated continuously without damage.

Corrosion Resistant: Electro-coat paint is baked on.

Protected Mechanical Seal: Diaphragm retains water in the casing to ensure the mechanical seal can never run dry.

Excellent Air Handling Ability: After initial priming the pump has the ability to re-prime itself.

Specifically designed for:

Homes, Farms, Cottages, Booster Service

Solutions
+

There was a problem...

Install for this language not supported at the moment. Please try again later.