HSJ Horizontal Multi-Stage Jet Pump

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • NSF 61 Certified: Ensuring safety when used in drinking water systems
  • High Capacity and Pressure: Specifically designed to deliver high capacities at greater pressures.
  • Stainless Steel Pump Shaft: Hex design provides positive drive for impellers and eliminates clearance adjustments.
  • Easy to Service: Can be taken apart for service by removing four bolts.
  • Corrosion Resistant: Glass filled thermoplastic impellers. Stainless steel wear rings and coverplates. Electro-coat paint process applied inside and out and then baked on.
  • Powered for Continuous Operation: Pump is designed for continuous operation. All ratings are within the motor manufacturer’s recommended working limits.
  • Convertible: Designed for use on shallow or deep well applications using appropriate Goulds Water Technology Pumps fittings. See the performance charts on the following pages for fitting order numbers.

Multi-Stage Convertible Jet Pump – 60Hz

Basic Pump Unit: Includes pump, motor, pressure switch, tubing, fittings, pressure gauge and bushing.

Shallow Well Package: Includes adapter, nozzle, venturi, bolts, gasket and pipe plugs.

Deep Well Jet Assembly Package: Twin Pipe includes: jet body, nozzle, venturi and foot valve. Packer includes: jet body with built-in check valve, nozzle and venturi.

Specifically designed for:
-Homes
-Farms
-Cottages
-Booster Service

Solutions
Documentation & Tools

Documentation & Tools

Brochures

Parts

+

There was a problem...

Install for this language not supported at the moment. Please try again later.