Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Flows from 10,000 to 220,000 gpm (2,000 to 50,000 m3/h)
  • Heads from 10 to 600' (3 to 175 m)
  • 24 to 66 inch Discharge (610 to 1676 mm)
  • 245 to 880 RPM

PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE: HIGH EFFIENCIES, LOW ENERGY COSTS AND WIDE OPERATING RANGE

  • A wide range of available hydraulics enables customization of pump selections to maximize pumping efficiencies. Pump efficiencies up to 91% save money on operating costs.
  • Pumps are available in a wide variety of metallurgies to suit the particular application.
  • Can be manufactured to NSF 61 compliance for drinking water.
  • Horizontal or vertical mounting saves space and reduces station footprint.
  • Choice of side suction or bottom suction allows application flexibility and lowers the construction costs.
  • Easy to install and service – flanges on common centerlines simplify piping layouts; axially split casing allows for ease of maintenance.
  • Renewable impeller and casing wear rings permit easy maintenance of proper running clearances that will result in increased impeller service life and sustained operational efficiency.
  • Heavy duty design double suction impellers and dual volute casings (most sizes) minimize bearing loads and shaft deflections, therefore providing long term trouble free operation.
  • With full scale performance testing capabilities up to 520,000 GPM (120,000 m3/hr) or 9850 HP (7350 kW) the performance of each pump can be accurately certified before it leaves the factory.
  • Readily-accessible service centers, technical know-how, spare parts, and support to ensure minimal downtime costs and the most cost-effective operations.

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.