3-Way Panel Switch

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Controls any pump equipped with an automatic float switch
  • Toggle has three positions: automatic, off, or manual
  • A "fail safe" spring ensure return to "off" from the "manual" position
  • Black stainless steel
  • RULE 3 WAY PANEL SWITCH 12/24/32V
  • Size 2-1/4" x 2"

Similar to the Lighted Panel Switch but without indicator light or fuse holder. The "manual" position has a "fail-safe" spring return to "off" so you can't leave your pump running by accident. Black stainless steel panel.

Voltage 12, 24 or 32 V DC
Amp Draw 20, 10, 6.5 A
Dimensions (L x H)      57 x 51 (mm) 2 1/4 x 2 (inch)     
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Documents