Inflator/Deflator High Speed Inflator/Deflator

iD20
Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • High power 300 W motor providing rapid inflation and deflation for large inflatables.

  • High flow and pressure pump design - 20 ft/min (550 l/min) @ 2.6 psi

  • Inflates a 10' X 6' X 22" Pool in less than two minutes.

  • Deflates, removing every last ounce of air for easy storage.

  • Simple one button operation.

  • Adjustable nozzles for most inflatables and valve types.

  • 10 ft (3 m) power chord with battery clips.

  • Air release valve protects from over inflating and overheating.

  • Robust long life construction

The Rule High Speed Inflator/Deflator inflates a typical 4-man dinghy or a 120" X 72" X 22" family inflatable pool under 2 minutes. Adjustable nozzles have been included for most inflatables and valve types.

Inflator kit available for replacement adapters.

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents

Manual