Overview Documentation & Tools
Overview

Overview

Product Features
  • Sturdy structural-steel construction
  • Passable vehicle width of 12 ft (3 m)
  • Low profile for easy crossing
  • Capable of passing solids
  • Fitted with 150 lb flanged inlet and outlet connections
  • Drain valve provides capability to drain ramp after use
  • Maximum pressure rating of 80 psi
  • Sturdy, stackable construction enables easy storage
  • For use with 4, 6, 8, 12, 18, and 24 inch pipe

Create a temporary crossing 

If piping needs to cross a road, these easy-to-use, temporary road ramps will keep the traffic moving. 

Godwin road ramps provide a temporary crossing for low-volume traffic in industrial, mining, commercial and residential areas where vehicle access over a pipeline is required to minimize any inconvenience for surrounding neighbors.

Documentation & Tools

Documents