Suction and Discharge Hoses

Overview Solutions
Overview

Overview

Product Features
  • A complete range of suction and discharge hose options
  • Available with quick disconnect (QD) couplings
  • Standard suction hose lengths are 10 ft and 20 ft. Standard discharge hose lengths are 50 ft and 100 ft.
  • Custom lengths available on request

SUCTION AND DISCHARGE HOSE

Xylem offers a complete range of durable rubber hoses with high wear resistance to fit any application.

  • Air 
  • Black Rubber Suction (with steel helix wire reinforcement)
  • Bull Air (with high pressure ground joint fittings)
  • Cargo OS&D
  • Composite OS&D
  • Discharge (available in Layflat or Flanged High Pressure)
  • Lightweight Orange Helix 
  • PVC Layflat 
  • Stainless Steel Braided 
  • XLPE Chemical