Xylem maintains a large inventory of high density polyethylene pipe (HDPE), with diameters ranging in size from 4 in (100 mm) to 36 in (900 mm). The pipe can be rented or purchased. In addition, we offer all the fittings, adapters and fusion services required for complete system installation.
Our self-contained fusion machines are available for on-site HDPE pipe fusion and installation. We can also provide experienced on-site certified Fusion Technicians who use our machines to fuse HDPE pipe up to 36 in (900 mm) in diameter.