Godwin Accessories

Showing 1 – 6 of 6

Godwin

Cam and Groove Fittings

  • Quick and easy coupling system 
  • 2" to 8" standard fittings and adapters available, 10” and 12” available by special order 
  • For...

Godwin

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

Godwin

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Godwin

Road Ramps

  • Sturdy structural-steel construction
  • Passable vehicle width of 12 ft (3 m)
  • Low profile for easy crossing
  • Capable of passing solids
  • Fitted with...

Godwin

Suction and Discharge Hoses

  • A complete range of suction and discharge hose options
  • Available with quick disconnect (QD) couplings
  • Standard suction hose lengths are 10 ft...

Godwin

Trailers & Trolleys

  • 3” pintle hitch (other options available)
  • DOT LED lights
  • Electric brakes
  • 6-pin, round-pin trailer plug (other options available)
  • Fuel cell (for integral...