Overview Industries & Applications
Overview

Overview

Product Features
  • Easy probe cleaning
  • Extends one foot from the wall
  • 2.5 mm 316 stainless steel

Standard Mounting Bracket Kit (MTAK-1)

The Standard Mounting Bracket Kit is supplied with all multi-sensor Probes. It is made from 2.5 mm 316 stainless steel. The Mounting Bracket Kit includes a built-in integral squeegee for easy probe cleaning.

Extended Mounting Bracket Kit (MTAK-2)

An optional Extended Mounting Bracket is available that extends one foot from the wall.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment