Lifting chains and block

Overview Documentation & Tools
Overview

Overview

Product Features
  •   Flygt lifting chains are designed for lifting purposes
  •   The safety class is specified to give a long service life in water and with vibrating equipment
  •   Each individual Flygt lifting chain is tested and CE approved

FLYGT LIFTING CHAINS

Lifting chains and hooks engineered by Flygt are available in several lengths for a range of loads:

  •   Calibrated chain with tight tolerance for use with chain block
  •   Chain with an intermediate lifting ring at each meter
  •   Grab hooks for suspending the chain
  •   Stainless or galvanized steel

CHAIN BLOCKS

Chain blocks are available with calibrated lifting chains with tight tolerance:

  • Block with chain and hook.
  • Block for separate chain. One block is used for several pumps, each with a calibrated chain of a suitable length.

The block is for manual operation. A trolley is used for installation on beams. The block is used on Flygt lifting cranes.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

There was a problem...

Install for this language not supported at the moment. Please try again later.