Concrete plinth for dry pit pump installation, vertical

Overview Documentation & Tools
Overview

Overview

Product Features
  • Concrete plinth for vertical, dry installed Flygt pumps 3153–3315
  • Engineered to limit vibration and noise
  • Complete design with specification of reinforcement and concrete
  • Good access for installation
  • Good access to the service hatch in the suction bend

CONCRETE PLINTH FOR VERTICAL, DRY INSTALLED FLYGT PUMP

The specification of the concrete plinth is a complete design with dimensions, reinforcement and concrete specs. It is intended for on-site construction. Xylem supplies the specs, but not the plinth.

The concrete plinth is engineered to take all static and dynamic loads, and to limit vibration and noise. The openings around the top give access to the bolts under the pump for the installation and to the service hatch in the suction bend.

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.