Dry installation, T and Z installation

Showing 1 – 4 of 4

Flygt

Concrete plinth for dry pit pump installation, vertical

  • Concrete plinth for vertical, dry installed Flygt pumps 3153–3315
  • Engineered to limit vibration and noise
  • Complete design with specification of...

Flygt

Dry pit pump installation, vertical

  • Submersible pumps in dry installations are flood proof and leakage free
  • Motors bigger than 10kW have built-in cooling and require no external...

Flygt

Dry pump installation, horizontal

• Maintenance access to pump suction side with patented service openings
• Flygt Z lifting equipment simplifies service 
• Service...

Flygt

Service cart and rails, Horizontal dry pump installation

  • Easy service access for horizontally dry-installed pumps, Flygt models 3153–3315 
  • Rails and service cart under each pump
  • The motor...