4305 series 12v Deck Wash Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 4305 Series

  • Self-primes up to 2.4m vertical lift
  • Quick-connect plug-in ports for easy installation
  • Optional pressure nozzle control to run the pump only as needed

Self-priming diaphragm pump 12v. Flow rates up to 13.5 litres/min (3.5 US gallons/min), pressure switch control, capable of pressures up to 2.8bar (40psi)Ideal for cleaning leisure boats, fish boxes, anchor chains and dinghies.All models include strainer, 'L' also includes a nozzle.

Specifications

Specifications

12v Deck Wash Pump
04305144L
4305144A
Voltage
12 (Vdc)
12 (Vdc)
Flow Rate
3.5 US Gallons/Min (13.5 Litres/Min)
3.5 US Gallons/Min (13.5 Litres/Min)
Pressure Switch Setting
20psi (1.4 bar) Cut In, 40psi (2.8 bar) Cut Out
20psi (1.4 bar) Cut In, 40psi (2.8 bar) Cut Out
Amp Draw
5 (amp)
5.0 (amp)
Port Type
3/4" Hose & 3/4" Thread included
3/4" Hose & 3/4" Thread included
Strainer
Included
Included
Nozzle
Included
See 'L' Model
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents