Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 58xx0 14" Series

  • Space saving stylish design
  • Regular household size seat
  • Virtually silent operation for undisturbed sleep
  • User selectable choice of "one touch" flush cycles for minimal water usage - a "Quick Flush" uses less than 1 quart (1 litre)
  • Owner selectable choice of leaving bowl wet or dry after use
  • Fresh or raw water rinse models
  • Non-clogging large bore flush pump macerates waste
  • Uses less than 1.0 amp/hour per day
  • ISO 8846 MARINE - Ignition Protection
  • Crevice free contours for added cleanliness and hygiene
  • All plumbing and wiring easily concealed
  • Angled or Vertical back vitreous china bowl

14" Deluxe Flush Toilet, part of the Deluxe Flush Range

Specifications

Specifications

 
 
Toilets
58060-1012
58060-1024
58080-1012
58080-1024
58260-1012
58260-1024
58280-1012
58280-1024
Style
Angled Back
Angled Back
Vertical Back
Vertical Back
Angled Back
Angled Back
Vertical Back
Vertical Back
Voltage
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Fuse Size
25 (amp)
15 (amp)
25 (amp)
15 (amp)
25 (amp)
15 (amp)
25 (amp)
15 (amp)
Weight
16 (kg) 35 (lb)
16 (kg) 35 (lb)
17 (kg) 38 (lb)
17 (kg) 38 (lb)
16 (kg) 35 (lb)
16 (kg) 35 (lb)
17 (kg) 38 (lb)
17 (kg) 38 (lb)
Rinse Water Variant
Fresh
Fresh
Fresh
Fresh
Raw
Raw
Raw
Raw
Solutions

Solutions

Recommended Solutions